??
Catalog navigation
CAD模型选择
可提供的产品: 29
HELP_VARIABLE
Company
voestalpine
Description
7.19 - Wear plates, thickness = 10 mm
Bill of material
13228
Code-No. WF 750/1A
Width b -0.2
mm
Length L
mm
Thickness ±0.025
10 mm
Bohrungsabstand b1±0.2
mm
Bohrungsabstand L1±0.2
mm
Style
H13
11 mm
H13
17.5 mm
R
2 mm
R1
3 mm
±0.5
7 mm
Cheese head screw DIN 7984
Weight
kg
Customs tariff number
84833080
预览
3D
尺寸标注
2D
下载CAD模型