??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
voestalpine
Description
7.12 - Wear plates / steel hardened without lubricant with oil groove, thickness = 21 mm
Bill of material
18740
Code-No.
Material
Steel hardened
Width 0/-2
mm
Length ±0.1
mm
Thickness ±0.025
21 mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.25
mm
±0.25
mm
Style
Cheese head screw DIN EN ISO 4762
Weight
kg
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models