??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
voestalpine
Description
7.12 - Wear plates / CuZn25Al5 without lubricant with oil groove, thickness = 20mm
Bill of material
18697
Code-No.
Material
CuZn25Al5
Width 0/-2
mm
Length ±0.1
mm
Thickness ±0.01
20 mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.1
mm
±0.25
mm
±0.25
mm
Style
Cheese head screw DIN EN ISO 4762
Weight
kg
Customs tariff number
84833080
Previews
3D
Dimension
2D
Download CAD models