카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
100-9601.00-00000
Dirak
Stainless Steel
Powered by
CAD모델 선택
{dirak/edelstahl/7_080_01_asmtab.prj},{NB=100-9601.00-00000 _(00 0.1)},{BTYP=},{ZTYP=0},{L=0},{H=0},{SA= },{MON=},{TUR=0.1},{PPATH=einbausituation_a/assemblies/7_080_01_asmtpl.prj},{INFO=Product page DIRAK.com}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Dirak
Description
7-080.01 - Quarter-Turn Pr20.1 L18
Bill of material
100-9601.00-00000
Order number
100-9601.00-00000
Insert with screw, wave washer and O-ring
Without
Square 6mm
Square 7mm
Square 8mm
Triangular 7mm
Triangular 8mm
Double bit 3mm
Double bit 5mm
Slotted 2mm, 4mm deep
Star knob Ø50
Wing knob
Hex. 7/16"
Socket hex. 8mm (5/16")
Socket hex. 8mm (5/16") with Pin
Vierkant 7mm mit Markierung
Vierkant 8mm mit Markierung
Dreikant 7mm mit Markierung
Dreikant 8mm mit Markierung
Sechskant SW 11mm mit Markierung
Konische Vierkantbetätigung 9mm mit Markierung
Without
Square 6mm
Square 7mm
Square 8mm
Triangular 7mm
Triangular 8mm
Double bit 3mm
Double bit 5mm
Slotted 2mm, 4mm deep
Star knob Ø50
Wing knob
Hex. 7/16"
Socket hex. 8mm (5/16")
Socket hex. 8mm (5/16") with Pin
Vierkant 7mm mit Markierung
Vierkant 8mm mit Markierung
Dreikant 7mm mit Markierung
Dreikant 8mm mit Markierung
Sechskant SW 11mm mit Markierung
Konische Vierkantbetätigung 9mm mit Markierung
Cam version
Without
Without
Length
0.000
0.000
mm
Height
0.000
0.000
mm
Key for insert
Without
Without
Assembling of Cam
Without
With
Without
With
Door thickness
mm
값 입력 TUR
Door thickness
mm
cm
inch
ft
확인
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성