??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Jacob
Description
6xxxx/OM - Reduction metric - PG with O-ring
Bill of material
61611/OM
Article No.
Thread
mm
Thread
mm
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material O-Ring
NBR
Packaging Unit
PCS
Protection grade
max. IP68 EN 60529
Temperature range
-40 °C
Temperature range
100 °C
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models