??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
69B-BA - Fixed castor
Bill of material
69B/100-40 BA
Article-number
69B/100-40 BA
Wheel-Ø A x width B
100x40 mm
Load capacity
280 kg
Overall height H
125 mm
Dimension of top plate
135x105 mm
Hole spacing
105x80 mm
Hole-Ø
11 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models