??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
69154 - Surface Mount, Double Row, VCC Assembly
Bill of material
69154-202
Part Number
69154-202
Series
69154
Plating Options
N - Number of Positions per Row
Packaging Options
Lead Free Option
Dim C
2.54 mm
Dim D
10.59 mm
Dim E
7.62 mm
Previews
3D
Dimension
2D
Download CAD models