??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 12
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
69 - Countersunk window mounting screws T30 steel galvanized blue
Bill of material
603617
Order number
FN
69
Description
Material
Case hardened steel
Surface
Galvanized; blue passivated
Packaging
100
Drive
T 30
Thread
7.5 mm
Length
mm
Head diameter
11 mm
Previews
3D
Dimension
2D
Download CAD models