??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68PTSC - Polyamide 6 wheels for heavy loads
Bill of material
683326PT/SC
Code
683326
Wheel diameter
200 mm
Wheel width
50 mm
Hub bore diameter
20 mm
Hub length
58 mm
Ball bearing seat diameter
52 mm
Ball bearing seat depth
15 mm
Static load
2250 daN
Rolling resistance
650 daN
Load capacity
1500 daN
Weight
1.12 kg
Previews
3D
2D
Download CAD models