??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
68CC - Polyamide 6 solid wheels, ball bearing bore
Bill of material
683306
Code
Wheel diameter
200 mm
Wheel width
50 mm
Hub bore diameter
mm
Hub length
60 mm
Ball bearing seat diameter
47 mm
Ball bearing seat depth
14 mm
Static load
800 daN
Rolling resistance
315 daN
Load capacity
730 daN
Weight
kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models