??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
6888 - DIN 6527L "FIRE" SC END MILL
Bill of material
6888 18.000
Item ID
6888 18.000
Item Name
VHM FRA-SH RS100U DIN 6527L TYP NF HB
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
DIN 6527L
Standard Code Letter
B
Treatment
FEC
Cutting Diameter
18 mm
Cuttingedge Length, max.
32 mm
Protruding Length
44 mm
Overall Length
92 mm
Function Length
68 mm
Neck Diameter
17.500 mm
Shank Length
48 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
180
Connection Diameter, Machine Side
18 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
4
Effective Cutting Edge Count, Frontally
4
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
FIRE
Rake Angle
9 Grad
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.309 kg
Data Chip
0
Tool Style Code
1
Connection Code, Machine Side
ZYL01801005
Connection Code, Machine Side ISO 13399
ZYL10G1800h$06
Previews
3D
Dimension
2D
Download CAD models