??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
68402 - Receptacle, 2.54mm Vertical Single Row, Surface Mount
Bill of material
68402-202
Part No.
68402-202
Series
68402
Plating Options
N - Number of Positions per Row
Packaging Options
Sawing Option
Lead Free Option
C
2.54 mm
D
5.51 mm
Previews
3D
Dimension
2D
Download CAD models