??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
683
Bill of material
683 - 4
Model number
F1 = maximum exerting force at 6 bar
N
Force
N
Fi = maximum piston force at 6 bar
N
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
Angle
70 °
Weight
g
Bar
6 bar
A
mm
A2
mm
B
mm
B2
mm
B3
mm
B4
mm
C
mm
E
mm
F
mm
G
mm
H
mm
H2
mm
J
mm
K
M12 mm
L
mm
N
mm
X1
mm
P
mm
R
G 1/4 mm
PSTON
mm
PSTONSTROK
mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/683.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/683.pdf
Previews
3D
Dimension
2D
Download CAD models