??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6824456 - piconet Coupling Module for CANopen, 4 Digital PNP Inputs Filter 3 ms, 4 Digital
Bill of material
6824456
Maßzeichnung
Product number of the Manufacturer
6824456
Short Description
piconet Coupling Module for CANopen, 4 Digital PNP Inputs Filter 3 ms, 4 Digital
Long Description
piconet Coupling Module for CANopen, 4 Digital PNP Inputs Filter 3 ms, 4 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181760
Manufacturer Name
Turck
Manufacturer Type Description
SCOL-0404D-1004
piconet_prm_cad_bus
A2
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model