??
Catalog navigation
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Spraying Systems
Description
6815 - Pressure Relief Valve
Bill of material
6815-3/4-700
Sales Part
Material
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
NPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
NPT
A
1.88 INCH
B
2.77 INCH
W
2.50 INCH
L
6.41 INCH
Min Pressure
psi
Max Pressure
psi
Net Weight
20.81 oz
Previews
3D
2D
Сваляне на CAD модели