??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Spraying Systems
Description
6815 - Pressure Relief Valve - Metric
Bill of material
B6815-3/4-700
Sales Part
Material
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
BSPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
BSPT
A
47.75 mm
B
70.35 mm
W
63.50 mm
L
162.81 mm
Min Pressure
bar
Max Pressure
bar
Net Weight
0.59 kg
Previews
3D
2D
Download CAD models