??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
6814037 - Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inp
Bill of material
6814037
Maßzeichnung
Product number of the Manufacturer
6814037
Short Description
Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inp
Long Description
Ethernet Spanner, Master to master data exchange, NAT router, 16 digital PNP inputs, Two separate, electrically isolated Ethernet interfaces, Bidirectional data exchange between two controllers, Protocols: EtherNet/IP, Modbus TCP and PROFINET, PROFINET is supported on Ethernet port P2, 1:1 NAT router, 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups support passive safety, ATEX Zone 2/22, Input diagnostics per port
EAN
4047101331714
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L4-EN1
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей