??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kukamet
Description
681
Bill of material
681 - 4
Model number
F1 = maximum exerting force at 6 bar
N
F2 = maximum exerting force at 6 bar
N
Force
N
Force
N
Fi = maximum piston force at 6 bar
N
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
Angle
90 °
Weight
g
Bar
6 bar
A
mm
B
mm
B2
mm
C
mm
D
mm
E
mm
E2
mm
E3
mm
F
mm
G
mm
H
mm
H2
mm
J
mm
K
mm
L
mm
M
mm
N
mm
X1
18 mm
X2
mm
P
mm
R
mm
Piston dia.
mm
Piston stroke
mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/681.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/681.pdf
Previews
3D
Dimension
2D
Download CAD models