??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
6800 Series - Up to 1,500 LBS
Bill of material
S6804-A46H-ALT-RB
Part Number
S6804-A46H-ALT-RB
Series
6800 Series
Type
Fastening
Top Plate
Size
6 1/4" x 4 1/2" (A46H)
Diameter
Inch
Tread Width
2 Inch
Finish
Corrosion Resistant Bright Zinc
Wheel Type
Wheel Color
Bearing Type
Overall Height
5 5/8 Inch
Capacity
750 lbs.
Weight
6.05 lbs.
Brake Options
Swivel Radius
3 13/16 Inch
Seal Option
Thread Guards
Side Washers
Swivel Lock
Previews
3D
Dimension
2D
Download CAD models