??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
6775 - WN USA SC RATIO END MILL
Bill of material
6775 3.170
Item ID
6775 3.170
Item Description
VHM RATIOFRAESER
Item Name
VHM FRA-BN RF1 AL 3S BLANK ~DIN6527L
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FNB
Cutting Diameter
3.175 mm
Cuttingedge Length, max.
12.700 mm
Protruding Length
21 mm
Overall Length
50.800 mm
Shank Length
35.100 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
125
Connection Diameter, Machine Side
3.175 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
3
Effective Cutting Edge Count, Frontally
3
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
39 Grad
Helix Direction
R
Helix Angle
39 Grad
Tool Execution
H
Weight
0.007 kg
Data Chip
0
Tool Style Code
2
Connection Code, Machine Side
ZYL01250125
Connection Code, Machine Side ISO 13399
ZYL01R1250h$06
Previews
3D
Dimension
2D
Download CAD models