??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6766649-1
Bill of material
6766649-1
Part Number
6766649-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6766649-1
TE Internal Description
CONN,PIN,MINI DRAWER
Product Type
Connector Assembly
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
22
PCB Mount Orientation
Vertical
Board-to-Board Configuration
Vertical
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5, 15 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Gold, Silver
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
3.18 mm [ .15 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Valox 420 SEO
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
Previews
3D
2D
Download CAD models