??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6766015-1
Bill of material
6766015-1
Part Number
6766015-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6766015-1
TE Internal Description
CONN,SKT,CUSTOM CONN
Product Type
Header
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Vertical
Number of Rows
2
Board-to-Board Configuration
Vertical
Contact Current Rating Max
125 A
Contact Retention Within Housing
With
Contact Type
Socket
Contact Termination Area Plating Material
Silver
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
5.08 - 7.62 um [ 300 uin ]
Contact Size
12
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
35 mm [ 35 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
7.62 mm [ .3 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Previews
3D
2D
Download CAD models