目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6757-A001-W024-1.4-L005-E012-1
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6757_asmtab.prj},{NB=6757-A001-W024-1.4-L005-E012-1},{XAA001=6757},{XAA005=A - 2/2 way, normally closed},{XAB015=W024},{XAA140=1.4},{XAA593=L005},{XAA617=-},{XAA618=-},{XAA661=E012},{PPATH=parts/6757_asmtpl.prj},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Buerkert
Description
6757 - 2/2 and 3/2 way Whisper Valve with media separation
Bill of material
6757-A001-W024-1.4-L005-E012-1
Identnummer
00324226
00324226
Burkert Type
6757
Circuit function
A - 2/2 way, normally closed
A - 2/2 way, normally closed
Body material
PEEK
PPS
PEEK
PPS
Orifice size
DN 1.4
DN 2.0
DN 3.0
DN 4.0
DN 1.4
DN 2.0
DN 3.0
DN 4.0
Port connection
flange
internal thread
flange
internal thread
Port connection
-
-
Thread
-
-
El. Connection
Connector - Rectangle Pitch 5.08
Cable stranded
Connector - Rectangle Pitch 5.08
Cable stranded
Previews
3D
2D
下載CAD模型
生成CAD模型