??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
673
Bill of material
673 - 3 - fi12
Model number
F1 = maximum exerting force at 6 bar
N
Force
N
Fi = maximum piston force at 6 bar
N
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
Stroke
23 mm
Weight
g
Bar
6 bar
A
67 mm
A2
mm
B
mm
B2
68 mm
C
70 mm
E
32,5 - 41 mm
E2
17,5 - 21,5 mm
F
35 - 41 mm
G
35 mm
H
mm
J
mm
K
M8 mm
L
mm
N
7 x 12 mm
P
mm
R
G 1/8 mm
Piston dia.
mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/673.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/673.pdf
Previews
3D
Dimension
2D
Download CAD models