??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
672
Bill of material
672 - 5 - fi20
Model number
672 - 5 - fi20
F1 = maximum exerting force at 6 bar
7500 N
Force
18450 N
Fi = maximum piston force at 6 bar
1100 N
Vn = Air consumption per double stroke in dm³ at 6 bar
2 dm³
Stroke
95 mm
Weight
5260 g
Bar
6 bar
A
218 mm
A2
262.5 mm
B
79 mm
B2
110 mm
C
105 mm
E
180.5 mm
E2
18.5 mm
E3
70 mm
E4
80 - 90 mm
F
55 - 73 mm
F2
54 - 70,5 mm
G
36 mm
H
110 mm
J
20 mm
K
M12 mm
L
578 mm
N
11,5 x 20.5 mm
P
Ø 20 mm
R
G 1/8 mm
Piston dia.
50 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/672.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/672.pdf
Previews
3D
Dimension
2D
Download CAD models