??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kaldewei
Description
670-1 - Cornezza
Bill of material
670-1
PRODID
670-1
DESCRIPTION_SHORT
Shapes that are reduced to the essentials give us a sense of clarity and simplicity. The Cornezza was born out of this thought. Clear lines for pure shower pleasure. Large footprint for plenty of freedom of movement. And floor-level installation for more elegance in the bathroom.
DESCRIPTION_LONG
Pure shower pleasure
Model
Universal
Shape
Pentagonal
Corner model
true
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
23,0 mm
Length
900,0 mm
Width
900,0 mm
Height
32,0 mm
Internal depth
25,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
プレビュー
3D
情報
2D
ダウンロード(CADデータ)