??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66741-1
Bill of material
66741-1
Part Number
66741-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66741-1
TE Internal Description
TYPE XII FEMALE CONT (STRIP
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Test Current
35 A
Contact Current Rating Max
35 A
Contact Type
Socket
Contact Base Material
Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Wire Contact Termination Area Plating Material
Silver
Contact Orientation
Right Angle
Contact Underplating Material
Copper
Termination Type
Crimp
Wire Insulation Support
With
Mount Type
Crimp
Wire Size
10 AWG
Wire Size
5 - 6 mm2
Accepts Wire Insulation Diameter Range
4.83 - 5.59 mm [ .19 - .22 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Packaging Method
Reel
Packaging Quantity
1500
For Use With
CPC Connectors, G Series Connectors, M Series Connectors
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models