??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66740-1
Bill of material
66740-1
Part Number
66740-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66740-1
TE Internal Description
TYPE XII FEMALE CONT (STRIP)
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Test Current
35 A
Contact Current Rating Max
35 A
Contact Type
Socket
Contact Base Material
Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Wire Contact Termination Area Plating Material
Silver
Contact Orientation
Right Angle
Contact Underplating Material
Copper
Termination Type
Crimp
Wire Insulation Support
With
Mount Type
Crimp
Wire Size
14 - 12, 16 AWG
Wire Size
1.25 - 1.4, 2 - 3 mm2
Accepts Wire Insulation Diameter Range
3.43 - 4.06 mm [ .135 - .16 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Packaging Method
Reel
Packaging Quantity
1500
For Use With
CPC Connectors, G Series Connectors, M Series Connectors
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models