??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6651778-1
Bill of material
6651778-1
Part Number
6651778-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6651778-1
TE Internal Description
CONNECTOR, SOCKET, STRAIGHT, COMPLIANT,
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
6
PCB Mount Orientation
Vertical
Number of Signal Positions
6
Number of Rows
3
Board-to-Board Configuration
Vertical
Operating Voltage
125 VAC
Operating Voltage
125 VDC
Contact Current Rating Max
3 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
2.5 mm [ .098 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyphthalamide
Row-to-Row Spacing
2.5 mm [ .098 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Previews
3D
2D
Download CAD models