??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6651593-1
Bill of material
6651593-1
Part Number
6651593-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6651593-1
TE Internal Description
CONNECTOR, SOCKET, STRAIGHT, SOLDER,FLA
Product Type
Header
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Mating & Unmating Configuration
Hot Pluggable
Number of Positions
70
PCB Mount Orientation
Vertical
Number of Power Positions
7
Number of Signal Positions
0
Board-to-Board Configuration
Vertical
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
35 A
Contact Retention Within Housing
With
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 um [ .76 uin ]
Power Contact Base Material
Phosphor Bronze Alloy
Contact Termination Area Plating Thickness
3.05 um
Contact Layout
Matrix
Termination Post & Tail Length
3.38, 4.09 mm
Termination Post & Tail Length
.133, .161 in
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline Pitch
2.5, 7.5 mm
Centerline Pitch
.295, .472 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Height
14 mm [ .551 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
1
For Use With
Plug Assembly
Previews
3D
2D
Download CAD models