??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6651425-1
Bill of material
6651425-1
Part Number
6651425-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6651425-1
TE Internal Description
CONNECTOR, PIN, RIGHT ANGLE,SOLDER,FLAT
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
78
PCB Mount Orientation
Right Angle
Number of Signal Positions
78
Number of Rows
3
Board-to-Board Configuration
Right Angle
Operating Voltage
125 VAC
Operating Voltage
125 VDC
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
2.5 mm [ .098 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyphthalamide
Row-to-Row Spacing
2.5 mm [ .098 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Previews
3D
2D
Download CAD models