??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
665 Series Floor Boxes: 665-CI
Bill of material
665-CI
Cat. No
665-CI
Description
Cast Iron Box
Device Compartments - Length
5 3/4 Inch
Device Compartments - Width
3 1/2 Inch
Device Compartments - Height
2 1/4 Inch
Device Compartments - Area
45 cuin
Device Access - Area
126 cuin
Previews
3D
Dimension
2D
Download CAD models