??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6648429-1
Bill of material
6648429-1
Part Number
6648429-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6648429-1
TE Internal Description
CONTACT, SOCKET, SIZE #O
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Contact Current Rating Max
200 A
Contact Type
Socket
Contact Retention Within Housing
Without
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1 um [ 40 uin ]
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
5 - 7.62 um [ 200 - 300 uin ]
Wire Contact Termination Area Plating Material
Silver
Wire Contact Termination Area Plating Material Finish
Bright
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Contact Size
0
Termination Type
Crimp
Wire Insulation Support
Without
Mount Type
Thread Mount
Threaded Mount Type
M6 Probe-Proof Internal Thread
Wire Size
0 AWG
Wire Size
53.49 mm2
Wire Size
106000 CMA
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
100
Comment
Use only with probe-proof pin contacts
Previews
3D
2D
Stáhnout CAD model