??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66471-3
Bill of material
66471-3
Part Number
66471-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66471-3
TE Internal Description
PIN,.062 DIA,.045 SQ POST,LP
Alias #
950861-000, LTRW-AMP-66471-3
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Shape & Form
Square
Contact Current Rating Max
13 A
Contact Type
Pin
Contact Base Material
Brass
Contact Mating Area Plating Material
Tin-Lead
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Material
Tin-Lead
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Size
16
Termination Type
Wire Wrap
Wire Wraps per Post
3
Wire Insulation Support
Without
Wire Size
24 AWG
Wire Size
.2 mm2
Post Size
1.14 mm [ .045 in ]
Operating Temperature Range
-55 - 90 C [ -67 - 194 F ]
Circuit Application
Power & Signal
Packaging Method
Carton
Packaging Quantity
1000
For Use With
M Series Connectors
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models