??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6646871-1
Bill of material
6646871-1
Part Number
6646871-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6646871-1
TE Internal Description
CONN,PIN,RT,SLDR,FLATPAQ
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Mating & Unmating Configuration
Hot Pluggable
Number of Positions
70
PCB Mount Orientation
Right Angle
Number of Power Positions
7
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Co-Planar
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Connector Profile
Standard
Contact Base Material
Brass Alloy
Contact Current Rating Max
35 A
Contact Retention Within Housing
With
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Power Contact Base Material
Phosphor Bronze Alloy
Contact Termination Area Plating Thickness
3.05 um
Contact Layout
Staggered
Termination Post & Tail Length
4.95, 5.08 mm
Termination Post & Tail Length
.195, .2 in
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline Pitch
2.5, 12 mm
Centerline Pitch
.295, .472 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Height
14 mm [ .551 in ]
Mating Post Length
5.08 mm [ .2 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
128
For Use With
Plug Assembly
Previews
3D
2D
Download CAD models