??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6646317-1
Bill of material
6646317-1
Part Number
6646317-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6646317-1
TE Internal Description
CONN,SKT,STR,SLDR,FLATPAQ
Product Type
Header
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Mating & Unmating Configuration
Hot Pluggable
Number of Positions
76
PCB Mount Orientation
Vertical
Number of Power Positions
7
Number of Signal Positions
6
Number of Rows
3
Board-to-Board Configuration
Vertical
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
3, 35 A
Contact Retention Within Housing
With
Contact Type
Socket, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 um [ .76 uin ]
Signal Contact Base Material
Brass Alloy
Power Contact Base Material
Phosphor Bronze Alloy
Contact Termination Area Plating Thickness
3.05 um [ 120 uin ]
Contact Layout
Staggered
Termination Post & Tail Length
4.95, 5.08 mm
Termination Post & Tail Length
.195, .2 in
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Flange wMounting Holes
PCB Mount Retention
Without
Mating Alignment Type
Guide Pins
Connector Mounting Type
Board Mount
Centerline Pitch
2.5, 7.5 mm
Centerline Pitch
.098, .472 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.5 mm [ .098 in ]
Height
14 mm [ .551 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
32
For Use With
Plug Assembly
Previews
3D
2D
Download CAD models