??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66460-8
Bill of material
66460-8
Part Number
66460-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66460-8
TE Internal Description
PIN,.062 DIA,.025 SQ POST,LP
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Shape & Form
Square
Contact Current Rating Max
13 A
Contact Type
Pin
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Tin-Lead
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Size
16
Termination Type
Wire Wrap
Wire Wraps per Post
2
Wire Insulation Support
Without
Wire Size
32 AWG
Wire Size
.03 mm2
Post Size
.64 mm [ .025 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Power & Signal
Packaging Method
Carton
Packaging Quantity
1000
For Use With
M Series Connectors
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models