??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6643451-1
Bill of material
6643451-1
Part Number
6643451-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6643451-1
TE Internal Description
ICCON,PIN,ASSY
Product Type
Connector Assembly
Housing Type
Plug
Connector System
Board-to-Board, Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Mezzanine, Right Angle
Operating Voltage
250 VAC
Operating Voltage
0 VDC
Contact Base Material
Brass Alloy
Contact Fabrication
Screw Machine
Contact Current Rating Max
35 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Silver
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
5.08 um [ 200 uin ]
Contact Termination Area Plating Thickness
5.08 um [ 200 uin ]
Termination Post & Tail Length
4.57 mm [ .18 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
ActionCompliant Tail
PCB Mount Retention
With
Mating Alignment
Without
Connector Mounting Type
Board Mount
Mating Retention
Without
Centerline
2.54 mm [ .1 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Length
12.7 mm [ .4999 in ]
Height
38.61 mm [ 1.52 in ]
Mating Post Length
25.4 mm [ 1 in ]
Width
12.45 mm [ .4901 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
UL Rating
Recognized
AgencyStandard
UL
AgencyStandard Number
UL 1977
Packaging Method
Box
Packaging Quantity
64
For Use With
Receptacle Connector
Previews
3D
2D
Download CAD models