??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66260-4
Bill of material
66260-4
Part Number
66260-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66260-4
TE Internal Description
MALE CONTACT ASSY. (L.P.)
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Test Current
35 A
Contact Current Rating Max
35 A
Contact Type
Pin
Contact Base Material
Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Wire Contact Termination Area Plating Material
Silver
Contact Orientation
Right Angle
Contact Underplating Material
Copper
Termination Type
Crimp
Wire Insulation Support
With
Mount Type
Crimp
Wire Size
10 AWG
Wire Size
5 - 6 mm2
Accepts Wire Insulation Diameter Range
4.83 - 5.59 mm [ .19 - .22 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Circuit Application
Power & Signal
Packaging Method
Bag
Packaging Quantity
100
For Use With
CPC Connectors, G Series Connectors, M Series Connectors
Comment
Hand Tool No. 69710-1 uses Die Insert No. 90145-2 for 16 AWG and Die Insert No. 90145-1 for 14-12 AWG wire., The long pin is 0.126 inches (3.2 mm) longer than the standard pin
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models