??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66180-3
Bill of material
66180-3
Part Number
66180-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66180-3
TE Internal Description
III+ PIN,SOLDER,30AU10,SMPACK
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Current Rating Max
13 A
Contact Type
Pin
Mating Pin Diameter
1.57 mm [ .062 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Precious Metal
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Gold
Contact Termination Area Plating Thickness
.25 um [ 10 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Size
16
Termination Type
Solder
Wire Insulation Support
With
Wire Size
18 - 16 AWG
Wire Size
.8 - 1.4 mm2
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Power & Signal
Packaging Method
Loose Piece
For Use With
CPC Connectors
Comment
These contacts can be used in MultiMate contact positions of all connector housings.
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models