??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6611921 - Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
Bill of material
6611921
Maßzeichnung
Product number of the Manufacturer
6611921
Short Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incomin
Long Description
Passive actuator/sensor junction box, M12 x 1, 6-port, with male M23 for incoming line, Voltage 30 V, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101275827
Manufacturer Name
Turck
Manufacturer Type Description
TB-6M12-5-CS19T
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드