??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6611909 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Bill of material
6611909
Maßzeichnung
Product number of the Manufacturer
6611909
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 10 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101275742
Manufacturer Name
Turck
Manufacturer Type Description
TB-4M12-5-10/TXL
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드