??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66021-2
Bill of material
66021-2
Part Number
66021-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66021-2
TE Internal Description
AMP BLADE RECP PLTD 30 AU
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
30 VDC
Contact Current Rating Max
5 A
Contact Type
Receptacle
Contact Retention Within Housing
With
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Orientation
Right Angle
Wire Contact Termination Area Plating Material Thickness
.76 um [ 30 uin ]
Termination Type
Crimp
Contact Retention Type Within Housing
Locking Lance
Wire Insulation Support
With
Mount Type
Crimp
Carrier Strip Mount Orientation
End Feed
Wire Size
18 AWG
Wire Size
.8 - .9 mm2
Accepts Wire Insulation Diameter Range
1.14 - 1.83, 1.7 - 2.28 mm
Accepts Wire Insulation Diameter Range
.067 - .09 in
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Circuit Application
Power
Packaging Method
Strip
Packaging Quantity
10000
Previews
3D
2D
Download CAD models