??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66005-3
Bill of material
66005-3
Part Number
66005-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
66005-3
TE Internal Description
AMP BLADE RECP MIL PLTD 50 AU
Mil-Spec
M2109716-03
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
30 VDC
Contact Current Rating Max
5 A
Contact Type
Receptacle
Contact Retention Within Housing
With
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.27 um [ 50 - 50 uin ]
Contact Termination Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Orientation
Right Angle
Wire Contact Termination Area Plating Material Thickness
1.27 um [ 30 uin ]
Termination Type
Crimp
Wire Insulation Support
With
Mount Type
Crimp
Carrier Strip Mount Orientation
End Feed
Contact Retention Type Within Housing
Locking Lance
Wire Size
24 - 20 AWG
Wire Size
.2 - .6 mm2
Accepts Wire Insulation Diameter Range
1.02 - 2.03 mm [ .04 - .08 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Circuit Application
Power
Packaging Method
Strip
Packaging Quantity
10000
Previews
3D
2D
Download CAD models