目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
652304
Tellurerota
Industrial - Heavy duty and mechanical handling
65HT - TR HIGH THICKNESS POLYURETHANE WHEELS ALUMINIUM AND CAST IRON CENTRE
TR high thickness polyurethane wheels, aluminium and cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65ht/65htwheels/65htalcc_asmtab.prj},{NB=652304},{COD=652304},{DB3=3},{D=160},{F=50},{DD=20},{L=58},{LL=47},{M=14.5},{SL=900},{RR=320},{LC=700},{LC2=560},{W=1.18},{INFO=Technical description},{X=12.000},{PPATH=65htalcc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tellurerota
Description
65HTALCC - "TR" high thickness polyurethane wheels, aluminium and cast iron centre
Bill of material
652304
Code
652304
652304
Wheel diameter
160
160
mm
Wheel width
50
50
mm
Hub bore diameter
20
20
mm
Hub length
58
58
mm
Ball bearing seat diameter
47
47
mm
Ball bearing seat depth
14.5
14.5
mm
Static load
900
900
daN
Rolling resistance
320
320
daN
Load capacity 4km/h
700
700
daN
Load capacity 6km/h
560
560
Weight
1.18
1.18
kg
Technical description
Technical description
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型