??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
65HT SF/PT - High thickness "TR" polyurethane wheels, aluminum center, fixed "PT" type support
Bill of material
65HT SF/PT - 655414
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models