??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
6553 - Installation cable duct made of aluminium
Bill of material
6553
Art. No.
6553
Designation
Installation cable duct aluminium, WxHxL = 35x20x2000 mm
Level of Details
Length
2000 mm
Width
35 mm
Height
20 mm
Material
Aluminium eloxiert
E-Number
127300269
EAN-Code
7611614282374
Data Sheet
HTML (Online)
Info text
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 35 x 20 mm Made from anodised aluminium, with holes in base Article No.: 6553 / E-No.: 127 300 269
Previews
3D
Dimension
2D
Download CAD models