??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
6550 - Installation cable duct made of aluminium
Bill of material
6550
Art. No.
6550
Designation
Installation cable duct aluminium, WxHxL = 45x27x2000 mm
Level of Details
Length
2000 mm
Width
45 mm
Height
27 mm
Material
Aluminium eloxiert
E-Number
127300069
EAN-Code
7611614040462
Data Sheet
HTML (Online)
Info text
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 45 x 27 mm Made from anodised aluminium, with holes in base Article No.: 6550 / E-No.: 127 300 069
Previews
3D
Dimension
2D
Download CAD models