??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
6500 Series - up to 900lbs.
Bill of material
SE6533-A38H-LVW-RB
Part Number
SE6533-A38H-LVW-RB
Series
6500 Series
Type
Fastening
Size
Diameter
Inch
Tread Width
2 Inch
Finish
Wheel Type
Wheel Color
Bearing Type
Overall Height
4 1/4 Inch
Capacity
800 lbs.
Weight
4.45 lbs.
Brake Options
Swivel Radius
3 1/8 Inch
Seal Option
Thread Guards
Side Washers
Previews
3D
Dimension
2D
Download CAD models