??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
65 SRP/PT FR - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "PT" with brake
Bill of material
656674PF
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Swept radius
126 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Threadguards
Weight
kg
Previews
3D
Dimension
2D
Download CAD models